INA 560 Photo1
In Stock

Thrust Washers - Needle Roller

SKU: INA-590

Needle Roller Thrust Bearing Washer

ECID: 1049207
  • Dynamic Load Capacity:3850 lbs (1746.3 kg)
  • Imperial/Metric:Imperial
  • Inside Diameter:1.125 in (28.6 mm)
  • Oil Speed Limit:6500 RPM
  • Outside Diameter:1.750 in (44.5 mm)
  • Static Load Capacity:16300 lbs (7393.6 kg)
  • Thickness:.032 in (0.8 mm)
  • Type:Needle Roller
Quantity
Price Each
1
$1.58
Standard Pack: 1