IM 508 Photo1
Special Order 1 days

N/A

SKU: IM-508

On/Off-Switch Adjustable Magnetic Welding Angle

ECID: 1102261
  • Imperial/Metric:Imperial
  • Magnetic Material:Rare Earth
  • Maximum Holding Force (Imperial):150 lbs
  • Maximum Holding Force (Metric):68.04 kg
  • Overall Height:8.000 in (203.2 mm)
  • Overall Height (Imperial):8.000 in
  • Overall Height (Metric):203.2 mm
  • Overall Length:8.000 in (203.2 mm)
  • Overall Length (in) (Imperial):8.000 in
  • Overall Length (mm) (Metric):203.2 mm
  • Overall Width:1.750 in (44.5 mm)
  • Overall Width (Imperial):1.750 in
  • Overall Width (Metric):44.45 mm
  • Special Features:On/Off Switchable
Quantity
Price Each
1
$181.64
Standard Pack: 1