HHS 2 Photo1
In Stock

.753 in (19.1 mm) Hex Holed Machine Tool Sleeve

SKU: HHS-18

End Type is Not Threaded. Outside diameter of 1.188 in (30.2 mm) and an overall length of 4.000 in (101.6 mm). Concentricity is .003 in (0.1 mm).

ECID: 1058447
  • Brand:Sturdy Broach
  • Concentricity:.003 in (0.1 mm)
  • End Type:Not Threaded
  • Full Material:Mild Steel
  • Hole Shape:Hex Holed
  • Hole Size:.753 in (19.1 mm)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outside Diameter:1.188 in (30.2 mm)
  • Overall Length:4.000 in (101.6 mm)
Quantity
Price Each
1
$17.69