HD 32 Photo1
In Stock

Die Drills

SKU: HD-5

118-Degree Point Carbide-Tipped Die Drill

ECID: 1022925
  • Brand:Precision Twist Drill
  • Drill Diameter (Imperial):.187 in
  • Drill Diameter Decimal Equivalent (Imperial):.1875 in
  • Drill Point Angle:118 °
  • Finish:Gray Satin
  • Flute Length:1.50 in (38.1 mm)
  • Full Material:Carbide Tipped
  • Imperial/Metric:Imperial
  • Material:Carbide
  • Overall Length (in) (Imperial):3.50 in
  • Point Type:Split Point
  • Shank Size (Imperial):.172 in
Quantity
Price Each
1
$59.70
Standard Pack: 1