Special Order 1 days

Worm-Drive Hoseclamp: SAE Code 52, 2.812 - 3.750 in (71.4 - 95.3 mm) Inside Diameter, .500 in (12.7 mm) Band Width

SKU: HCL-52HSPX

The range of Worm-Drive Hose clamps consists of 2 styles of clamp. A 9mm band width which has a recommended maximum tightening torque of 3.0Nm and a 12mm band width which has a recommended tightening torque of 5.0Nm. They are solid bands which offer better hose protection than a perforated alternative. It's made from a spot-welded house and the C7 hexagonal head allows standard tools to be used for fitting and removal The AISI 304/W4 version has a stamped rather than perforated band with rolled up edges to avoid hose distortion when clamping a flexible rubber hose

ECID: 1079942
  • Clamp Style:Worm-Gear;Worm-Drive
  • Color:Natural
  • Full Material:Band, Housing & Screw:316 Stainless Steel
  • Imperial/Metric:Mixed
  • Includes:10 pcs
  • Inside Diameter Range:2.812 - 3.750 in (71.4 - 95.3 mm)
  • Material:Stainless Steel
  • Maximum Inside Diameter:3.750 in (95.3 mm)
  • Minimum Inside Diameter:2.812 in (71.4 mm)
  • Mount Style:Slip-On
  • Package Quantity:10
  • SAE Code:52
  • Specifications/Standards:SAE 52
  • Specifications/Standards (All):SAE 52
  • Width:.500 in (12.7 mm)
Quantity
Price Each
10
$2.04