In Stock

Worm-Drive Hoseclamp: SAE Code 36, 1.813 - 2.750 in (46.1 - 69.9 mm) Inside Diameter, .500 in (12.7 mm) Band Width

SKU: HCL-36HSP

The range of Worm-Drive Hose clamps consists of 2 styles of clamp. A 9mm band width which has a recommended maximum tightening torque of 3.0Nm and a 12mm band width which has a recommended tightening torque of 5.0Nm. They are solid bands which offer better hose protection than a perforated alternative. It's made from a spot-welded house and the C7 hexagonal head allows standard tools to be used for fitting and removal The AISI 304/W4 version has a stamped rather than perforated band with rolled up edges to avoid hose distortion when clamping a flexible rubber hose

ECID: 1076102
  • Brand:Precision Brand
  • Clamp Style:Worm-Gear;Worm-Drive
  • Color:Natural
  • Full Material:300 Stainless Steel
  • Imperial/Metric:Mixed
  • Includes:10 pcs
  • Inside Diameter Range:1.813 - 2.750 in (46.1 - 69.9 mm)
  • Material:Stainless Steel
  • Maximum Inside Diameter:2.750 in (69.9 mm)
  • Minimum Inside Diameter:1.813 in (46.1 mm)
  • Mount Style:Slip-On
  • Package Quantity:10
  • SAE Code:36
  • Width:.500 in (12.7 mm)
Quantity
Price Each
10
$1.25