GLS 10 Photo1
In Stock

Gear Lever Shaft: 3.5 in (88.9 mm) Overall Length, 1/4-20 Threads

SKU: GLS-15

3.5 in (88.9 mm) long Steel Gear Lever Shaft has 1/4-20 threads to connect a gear lever knob to the input force on machinery.

ECID: 1090060
  • Imperial/Metric:Imperial
  • Material:Steel
  • Overall Length:3.5 in (88.9 mm)
  • Shaft Diameter:.312 in (7.9 mm)
  • Thread Size:1/4-20
Quantity
Price Each
1
$8.77