GLH 3020 Photo1
In Stock

Keyed Shafts

SKU: GLH-3050

GLH-3050

ECID: 1046471
  • Imperial/Metric:Imperial
  • Keyway Depth:.188 in (4.8 mm)
  • Keyway Dimensions:.375 x .188 in
  • Keyway Width:.375 in (9.5 mm)
  • Overall Diameter:1.500 in (38.1 mm)
  • Overall Length:3 ft (0.9 m)
Quantity
Price Each
1
$116.63