P130040 Ball Knobs Fluted Photo2
In Stock

Ball Knob - Fluted

SKU: GK-430

Kipp 06245-02A3 1.26 inch Diameter 5/16-18 Thread Thermoplastic Ball Knob

ECID: 1040841
  • Brand:Kipp
  • Insert Material:Stainless Steel
  • Knob Diameter (Imperial):1.260 in
  • Knob Diameter (Metric):32 mm
  • Knob Height (Imperial):1.300 in
  • Knob Height (Metric):33.02 mm
  • Knob Style:Fluted Ball
  • Thread Length (Imperial):.550 in
  • Thread Length (Metric):13.97 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$9.36
Standard Pack: 1