GBA 1 Photo1
In Stock

Bumpers - Elastomer, High & Med Energy

SKU: GBA-107S

GBA-107S

ECID: 1080441
  • Bumper Shape:Round
  • Color:Black
  • Compressed Diameter:2.375 in (60.3 mm)
  • Compressed Height:.938 in (23.8 mm)
  • Hardness:40D
  • Imperial/Metric:Imperial
  • Material:Elastomer
  • Mounting Hole Diameter:.563 in (14.3 mm)
  • Outside Diameter:1.750 in (44.5 mm)
  • Overall Height:1.750 in (44.5 mm)
  • Overall Length:1.750 in (44.5 mm)
  • Overall Width:1.750 in (44.5 mm)
Quantity
Price Each
1
$28.85