GAS 211 Photo1
In Stock

Gas Spring End Fittings & Mounts - Fat Blade End Fitting

SKU: GAS-213

GAS-213

ECID: 1046240
  • Ball End Diameter:.320 in (8.1 mm)
  • Brand:Guden H.A. Company Inc
  • Compatible Cylinder Diameter:.325 - .330 in
  • Imperial/Metric:Mixed
  • Material:Die Cast Zinc
  • Pitch:1.0 mm
  • Thread Size:M6 x 1.0
  • Type:Fat Blade End Fitting
Quantity
Price Each
1
$1.85
Standard Pack: 1