GAS 10 Photo1
Out of Stock

Gas Spring End Fittings & Mounts - Eyelet End Fitting

SKU: GAS-12

Gas Spring Eyelet End Fitting

ECID: 1046236
  • Ball End Diameter:8.0 mm (0.315 in)
  • Brand:Alcoa
  • Compatible Cylinder Diameter:.710 in (18 mm)
  • Imperial/Metric:Mixed
  • Material:Nylon
  • Pitch:1
  • Thread Size:M6
  • Type:Eyelet End Fitting
Quantity
Price Each
1
$2.25
Standard Pack: 1