GAR 56166 Photo1
Special Order 1 days

12.5 mm (.4921 in) Jobber Drill

SKU: GAR-89796

Made from Solid Carbide, 4.72 in long and Balinit® Hardlube coated.

ECID: 1024206
  • Brand:Garr Tool
  • Coating:Balinit® Hardlube
  • Cutting Diameter:12.5 mm
  • Cutting Diameter Decimal Equivalent (Imperial):.4921 in
  • Drill Point Angle:135 °
  • Flute Length (Imperial):2.99 in
  • Flute Length (Metric):76.0 mm
  • Imperial/Metric:Metric
  • Material:Solid Carbide
  • Measurement Standard:Metric
  • Overall Length (in) (Imperial):4.72 in
  • Overall Length (mm) (Metric):120.0 mm
  • Point Type:4-Facet
Quantity
Price Each
1
$71.62
Standard Pack: 1