GAR 56166 Photo1
Special Order 1 days

8.5 mm (.3346 in) Jobber Drill

SKU: GAR-89661

Made from Solid Carbide, 3.98 in long and Balinit® Hardlube coated.

ECID: 1024198
  • Brand:Garr Tool
  • Coating:Balinit® Hardlube
  • Cutting Diameter:8.5 mm
  • Cutting Diameter Decimal Equivalent (Imperial):.3346 in
  • Drill Point Angle:135 °
  • Flute Length (Imperial):2.48 in
  • Flute Length (Metric):63.0 mm
  • Imperial/Metric:Metric
  • Material:Solid Carbide
  • Measurement Standard:Metric
  • Overall Length (in) (Imperial):3.98 in
  • Overall Length (mm) (Metric):101.0 mm
  • Point Type:4-Facet
Quantity
Price Each
1
$37.50
Standard Pack: 1