GAR 25571 Photo1
Special Order 1 days

11/32 in (.3438 in) Jobber Drill

SKU: GAR-25736

Made from Solid Carbide, 4.000 in long and TiCN coated.

ECID: 1023233
  • Brand:Garr Tool
  • Coating:TiCN
  • Cutting Diameter:11/32 in
  • Cutting Diameter Decimal Equivalent (Imperial):.3438 in
  • Drill Point Angle:140 °
  • Flute Length:2.188 in (55.6 mm)
  • Imperial/Metric:Imperial
  • Material:Solid Carbide
  • Measurement Standard:Fractional
  • Overall Length (in) (Imperial):4.000 in
  • Overall Length (mm) (Metric):101.6 mm
  • Point Type:High Performance
Quantity
Price Each
1
$100.51
Standard Pack: 1