GAR 20301 Photo1
Special Order 1 days

8.5 mm (0.335 in) (.3346 in (8.5 mm)) Jobber Drill

SKU: GAR-20661

Made from Solid Carbide, 78.6 mm (3.094 in) long and Balinit® Hardlube coated.

ECID: 1024079
  • Brand:Garr Tool
  • Coating:Balinit® Hardlube
  • Cutting Diameter:8.5 mm (0.335 in)
  • Cutting Diameter Decimal Equivalent:.3346 in (8.5 mm)
  • Drill Point Angle:140 °
  • Flute Length:37.0 mm (1.457 in)
  • Imperial/Metric:Mixed
  • Material:Solid Carbide
  • Measurement Standard:Metric
  • Overall Length:78.6 mm (3.094 in)
  • Point Type:High Performance
Quantity
Price Each
1
$59.88
Standard Pack: 1