FPC3 05R Photo1
In Stock

Detent Pins - Ring Handle without Shoulder

SKU: FPSC8-13R

FPSC8-13R

ECID: 1149838
  • Ball Grip Diameter:.570 in (14.5 mm)
  • Brand:Aerofast Inc
  • Full Material:303 Stainless Steel
  • Grip Length:1.300 in (33 mm)
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Pin Diameter:.500 in (12.7 mm)
  • Pin Material:Stainless Steel
  • Ring Diameter:1.250 in (31.8 mm)
  • Type:No Shoulder
Quantity
Price Each
1
$8.11
Standard Pack: 1