FPC3 05R Photo1
Out of Stock

Detent Pins - Ring Handle without Shoulder

SKU: FPSC6-15R

Ring-Handle Detent Quick Release Pin

ECID: 1149829
  • Ball Grip Diameter:.426 in (10.8 mm)
  • Brand:Aerofast Inc
  • Full Material:303 Stainless Steel
  • Grip Length:1.500 in (38.1 mm)
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Pin Diameter:.375 in (9.5 mm)
  • Pin Material:Stainless Steel
  • Ring Diameter:1.000 in (25.4 mm)
  • Type:No Shoulder
Quantity
Price Each
1
$3.21
Standard Pack: 1