FPC3 05R Photo1
In Stock

FPSC16-30R, Stainless Steel, 1.000 in Pin Dia

SKU: FPSC16-30R

This is a detent pin that comes without a shoulder. It is made of Stainless Steel. It has a 1.000 in Pin Diameter

ECID: 1149797
  • Ball Grip Diameter:1.140 in (29 mm)
  • Brand:Aerofast Inc
  • Full Material:303 Stainless Steel
  • Grip Length:3.000 in (76.2 mm)
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Pin Diameter:1.000 in (25.4 mm)
  • Pin Material:Stainless Steel
  • Ring Diameter:1.500 in (38.1 mm)
  • Type:No Shoulder
Quantity
Price Each
1
$25.25