FPD 50 Photo2
In Stock

Detent Pins - Ring Handle with Shoulder - Pin Diameter .500 in (12.7 mm)

SKU: FPD-735

Detent Pins - Ring Handle with Shoulder are made of steel with a pin diameter of .500 in (12.7 mm)

ECID: 1149693
  • Ball Grip Diameter:.570 in (14.5 mm)
  • Brand:Aerofast Inc
  • Grip Length:2.000 in (50.8 mm)
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Steel
  • Pin Diameter:.500 in (12.7 mm)
  • Type:Shoulder
Quantity
Price Each
1
$3.18
Standard Pack: 1