FPD 50 Photo1
In Stock

Detent Pins - T-Handle with Shoulder - Pin Diameter .250 in (6.4 mm)

SKU: FPD-140

Detent Pins - T-Handle with Shoulder are made of steel with a pin diameter of .250 in (6.4 mm)

ECID: 1149898
  • Ball Grip Diameter:.286 in (7.3 mm)
  • Brand:Aerofast Inc
  • Grip Length:3.000 in (76.2 mm)
  • Handle Type:T-Handle
  • Imperial/Metric:Imperial
  • Material:Steel
  • Pin Diameter:.250 in (6.4 mm)
  • Type:Shoulder
Quantity
Price Each
1
$2.33
Standard Pack: 1