FPC3 05R Photo1
In Stock

Detent Pins - Ring Handle without Shoulder

SKU: FPC12-60R

Ring-Handle Detent Quick Release Pin

ECID: 1149723
  • Ball Grip Diameter:.856 in (21.7 mm)
  • Brand:Aerofast Inc
  • Coating:Zinc Plated
  • Finish:Zinc Plated
  • Full Material:C1144 Steel
  • Grip Length:6.000 in (152.4 mm)
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Steel
  • Pin Diameter:.750 in (19.1 mm)
  • Pin Material:Stainless Steel
  • Ring Diameter:1.500 in (38.1 mm)
  • Type:No Shoulder
Quantity
Price Each
1
$6.57
Standard Pack: 1