Lock & Flange Nuts
FNS 1 Photo1
In Stock

3/4-10 Lock and Flange Nuts

SKU: FNS-7

These 3/4-10 Lock and Flange Nuts have an overall height of 25.4 mm and a flange diameter of 41.28 mm

ECID: 1104294
  • Brand:Northwestern Tools Inc
  • Finish:Black Oxide
  • Flange Diameter (Imperial):1.625 in
  • Flange Diameter (Metric):41.28 mm
  • Flange Height (Imperial):.250 in
  • Flange Height (Metric):6.35 mm
  • Material:Case Hardened Steel
  • Operating Temperature Range (Imperial): °F
  • Outside Diameter (Imperial):1.625 in
  • Overall Height (Imperial):1.00 in
  • Overall Height (Metric):25.4 mm
  • Overall Height With Washer (Imperial):1.133 in
  • Thread Size:3/4-10
  • Type:Spherical
  • Width Across Flats (Imperial):1.250 in
  • Width Across Flats (Metric):N/A
Quantity
Price Each
1
$5.66
Standard Pack: 1