Lock & Flange Nuts
FNC 1 Photo1
In Stock

M10 Lock and Flange Nuts

SKU: FNC-25

These M10 Lock and Flange Nuts have an overall height of 15.0 mm and a flange diameter of 22.0 mm

ECID: 1104307
  • Brand:AMF
  • Compatible Thread Size:M10
  • Contact Surface:Flat
  • Distance Across Flats (Imperial):0.67 in
  • Distance Across Flats (Metric):17.0 mm
  • Finish:Black Oxide
  • Flange Diameter (Imperial):0.87 in
  • Flange Diameter (Metric):22.0 mm
  • Flange Height (Imperial):0.16 in
  • Flange Height (Metric):4.0 mm
  • Full Material:Case Hardened Steel
  • Imperial/Metric:Metric
  • Material:Case Hardened Steel
  • Material Class:Metal
  • Operating Temperature Range:N/A to N/A °F
  • Operating Temperature Range (Imperial): °F
  • Overall Height (Imperial):0.59 in
  • Overall Height (Metric):15.0 mm
  • Pitch:1.5
  • Thread Size:M10
  • Type:Flat-Bottom
  • Width Across Flats (Metric):N/A
Quantity
Price Each
1
$3.38
Standard Pack: 1