Lock & Flange Nuts
FNC 101 Photo1
In Stock

303 Stainless Steel 3/4-10 Lock & Flange Nut

SKU: FNC-107

These 303 Stainless Steel 3/4-10 Lock & Flange Nuts are 1.00 in high and are 1.250 in across flats

ECID: 1104269
  • Compatible Thread Sizes:3/4-10
  • Compatible Thread Sizes (All):3/4-10
  • Distance Across Flats:1.250 in (31.8 mm)
  • Finish:Stainless Steel
  • Flange Diameter:1.625 in (41.3 mm)
  • Flange Height:.250 in (6.4 mm)
  • Full Material:303 Stainless Steel
  • Imperial/Metric:Imperial
  • Material:303 Stainless Steel
  • Material Class:Metal
  • Overall Height:1.00 in (25.4 mm)
  • Thread Size:3/4-10
  • Type:Flat-Bottom
Quantity
Price Each
1
$15.92
Standard Pack: 1