Lock & Flange Nuts
FNC 101 Photo1
In Stock

303 Stainless Steel 3/8-24 Lock & Flange Nut

SKU: FNC-103F

These 303 Stainless Steel 3/8-24 Lock & Flange Nuts are .500 in high and are 1.063 in across flats

ECID: 1104264
  • Compatible Thread Size:3/8-24
  • Distance Across Flats:1.063 in (27 mm)
  • Distance Across Flats (Imperial):1.063 in
  • Distance Across Flats (Metric):27 mm
  • Finish:Stainless Steel
  • Flange Diameter:.875 in (22.2 mm)
  • Flange Height:.125 in (3.2 mm)
  • Full Material:303 Stainless Steel
  • Imperial/Metric:Imperial
  • Material:303 Stainless Steel
  • Material Class:Metal
  • Operating Temperature Range:NaN - NaN (NaN - NaN)
  • Operating Temperature Range (Imperial): °F
  • Overall Height (Imperial):.500 in
  • Overall Height (Metric):12.7 mm
  • Thread Size:3/8-24
  • Type:Flat-Bottom
Quantity
Price Each
1
$7.65
Standard Pack: 1