P130060 Ball Knobs Shanked Photo3
In Stock

Ball Knob - Shanked

SKU: ESP-80

Elesa 90245244-C1 1.97 inch Diameter Thread Soft-Touch Thermoplastic Ball Knob

ECID: 1041213
  • Brand:Elesa
  • Insert Material:Steel
  • Knob Diameter (Imperial):1.970 in
  • Knob Diameter (Metric):50.04 mm
  • Knob Height (Imperial):2.440 in
  • Knob Height (Metric):61.98 mm
  • Knob Style:Shanked Ball
  • Thread Length (Imperial):1.000 in
  • Thread Length (Metric):25.4 mm
  • Thread Size:3/8-16
Quantity
Price Each
1
$6.86
Standard Pack: 1