Pull Handle Assemblies - Front Mounted
ESP 500 Photo1
In Stock

Pull Handle Assembly - Through Hole Angled Arch

SKU: ESP-500

Elesa 37806 12.40 inch Long Aluminum Polyurethane Coat on Epoxy Base Tubular Pull Handle with M8 x 1.25 Threaded Hole/Back Mount

ECID: 1043555
  • Bar End Material:Plastic
  • Base Height (Imperial):2.95 in
  • Base Height (Metric):74.9 mm
  • Base Length (Imperial):1.18 in
  • Base Length (Metric):30.0 mm
  • Base Width (Imperial):0.71 in
  • Base Width (Metric):18.0 mm
  • Brand:Elesa
  • Finish:Polyurethane Coat on Epoxy Base
  • Handle Length (Imperial):12.4 in
  • Handle Length (Metric):315.0 mm
  • Handle Material:Aluminum
  • Mount Style:Threaded Hole
  • Mount Type:Threaded Hole
  • Mounting Hole Center Distance (Metric):249.9 mm
  • Mounting Hole Spacing:9.840 Inch
  • Mounting Type:Threaded Hole
  • Overall Length (in) (Imperial):12.4 in
  • Overall Length (mm) (Metric):315.0 mm
  • Tube Diameter (Imperial):1.18 in
  • Tube Diameter (Metric):30.0 mm
Quantity
Price Each
1
$51.55
Standard Pack: 1