ESP 425 Photo2
In Stock

Plastic Control Hand Wheel With Handle: 9.80 in (248.9 mm) Diameter, 3 Spokes, Revolving Handle

SKU: ESP-420

Control Hand wheels with handles means you can manoeuvre the hand wheel easily and is ideal for locating purposes.

ECID: 1090225
  • Brand:Elesa
  • Color:Black
  • Finish:Matte
  • Hand Wheel Diameter:9.80 in (248.9 mm)
  • Hand Wheel Style:With Handle
  • Handle Type:Revolving
  • Hole Depth:.87 in (22.1 mm)
  • Hole Size:.472 in (12 mm)
  • Hole Type:Bore
  • Hub Diameter:4.13 in (104.9 mm)
  • Imperial/Metric:Imperial
  • Insert Diameter:2.68 in (68.1 mm)
  • Material:Plastic
  • Number of Spokes:3
  • Wheel Diameter:9.80 in (248.9 mm)
  • Wheel Material:Plastic
  • Wheel Type:Three-Spoke
Quantity
Price Each
1
$141.70