P130155 Control Hand Wheels   With Handle Photo1
In Stock

Plastic Control Hand Wheel - With Handle

SKU: ESP-415

Elesa 80211 7.83 inch Diameter Straight Three-Spoke Hand Wheel with Revolving Handle and .472 inch Bore

ECID: 1042954
  • Base Diameter (Imperial):3.350 in
  • Base Diameter (Metric):85.09 mm
  • Finish:Black Matte
  • Hand Wheel Diameter (Imperial):7.830 in
  • Hand Wheel Diameter (Metric):198.88 mm
  • Hand Wheel Height (Imperial):1.570 in
  • Hand Wheel Height (Metric):39.88 mm
  • Hand Wheel Style:With Handle
  • Handle Height (Metric):N/A
  • Handle Length (Imperial):3.150 in
  • Handle Length (Metric):80.01 mm
  • Handle Type:Revolving
  • Height Under Wheel (Imperial):1.060 in
  • Height Under Wheel (Metric):26.92 mm
  • Hole Size (Imperial):1.570 in
  • Hole Size (Metric):39.88 mm
  • Hole Type:Bore
  • Hub Diameter (Imperial):3.350 in
  • Hub Diameter (Metric):85.09 mm
  • Number of Spokes:3
Quantity
Price Each
1
$89.86
Standard Pack: 1