ED 100 Photo1
In Stock

Shock Locknuts - Hex Jam Nut

SKU: ED-900

ED-900

ECID: 1048742
  • Brand:ITT Enidine Inc
  • Compatible Shock Absorber:ED-9
  • Distance Across Flats:.880 in (22.4 mm)
  • Imperial/Metric:Imperial
  • Overall Diameter:.560 in (14.2 mm)
  • Overall Height:.310 in (7.9 mm)
  • Thread Size:9/16-18
  • Type:Hex Jam Nut
Quantity
Price Each
1
$1.56
Standard Pack: 1