ED 101 Photo1
In Stock

Stop Collars

SKU: ED-707

ED-707

ECID: 1049119
  • Brand:ITT Enidine Inc
  • Collar Type:Stop Collar
  • Compatibility:ED-7
  • Imperial/Metric:Imperial
  • Length:.750 in (19.1 mm)
  • Outside Diameter:.580 in (14.7 mm)
  • Thread Size:3/8-32
Quantity
Price Each
1
$5.25
Standard Pack: 1