UPCOMING SITE MAINTENANCE: On October 18, 2014 @ Midnight - 4AM (CST), The web site will be offline for maintenance.
ED 505 Photo1
In Stock

Stop Collars

SKU: ED-505

Shock Absorber Stop Collar

ECID: 1049118
  • Brand:ITT Enidine Inc
  • Collar Type:Stop Collar
  • Compatibility:ED-5;ED-6
  • Imperial/Metric:Imperial
  • Length:1.940 in (49.3 mm)
  • Outside Diameter (Imperial):2.220 in
  • Thread Size:1-3/4-12
Quantity
Price Each
1
$47.04
Standard Pack: 1