DT 23 Photo1
In Stock

Linear Slide Bearings - Precision Ball Slide

SKU: DT-56

Pre-Loaded Ball Slide

ECID: 1047724
  • Bearing Type:Precision Ball Slide
  • Brand:Del-Tron Precision Inc
  • Imperial/Metric:Imperial
  • Load Capacity:40.8 kg
  • Overall Carriage Length:254 mm
  • Overall Carriage Width:44.5 mm
  • Overall Height:19.1 mm
  • Overall Rail Width:22.2 mm
  • Rail Height:10.2 mm
  • Travel:203.2 mm
Quantity
Price Each
1
$213.79
Standard Pack: 1