DT 801 Photo1
In Stock

Linear Slide Bearings - Crossed Roller Positioning Stages, X Configuration

SKU: DT-501

DT-501

ECID: 1091661
  • Base Height:.530 in (13.5 mm)
  • Brand:Del-Tron Precision Inc
  • Imperial/Metric:Imperial
  • Load Capacity:1.25 lbs (0.6 kg)
  • Load Capacity Per Pair:5 lbs (2.3 kg)
  • Travel:.250 in (6.4 mm)
  • Type:X
Quantity
Price Each
1
$280.36