DK 71 Photo1
In Stock

Male lobed handwheels with a thread size of 5/16-18

SKU: DKS-27

Male lobed handwheels with a thread size of 5/16-18

ECID: 1042455
  • Brand:DimcoGray
  • Hand Wheel Height (Imperial):.438 in
  • Hand Wheel Height (Metric):11.1 mm
  • Insert Material:Stainless Steel
  • Knob Material:Phenolic
  • Mount Type:Male
  • Mounting Type:Male
  • Number of Lobes:8
  • Overall Diameter (Imperial):1.750 in
  • Overall Diameter (Metric):44.5 mm
  • Stem Height (Imperial):.500 in
  • Stem Height (Metric):12.7 mm
  • Thread Length (Imperial):1.500 in
  • Thread Length (Metric):38.1 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$5.39
Standard Pack: 1