P130135 Lobed Hand Wheels and Knobs Male Photo8
In Stock

Lobed Hand Wheel & Knob - Male

SKU: DKS-26

Studded Phenolic Fluted Knob

ECID: 1042454
  • Brand:DimcoGray
  • Hand Wheel Height (Imperial):.359 in
  • Hand Wheel Height (Metric):11.1 mm
  • Insert Material:Stainless Steel
  • Knob Material:Phenolic
  • Mount Type:Male
  • Mounting Type:Male
  • Overall Diameter (Imperial):1.750 in
  • Overall Diameter (Metric):44.5 mm
  • Stem Height (Imperial):.500 in
  • Stem Height (Metric):12.7 mm
  • Thread Length (Imperial):.750 in
  • Thread Length (Metric):19.05 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$2.57
Standard Pack: 1