DK 830 Photo1
In Stock

Female Lobed Hand Wheel & Knob: , Diameter, 1/4-20 Threads

SKU: DK-830

1/4-20 Female Knob has diameter with 6 lobes for excellent grip and comfort during adjustment.

ECID: 1041649
  • Brand:DimcoGray
  • Hand Wheel Height (Imperial):.560 in
  • Hand Wheel Height (Metric):12.7 mm
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Material:Polypropylene
  • Mount Type:Female
  • Mounting Type:Female
  • Number of Lobes:6
  • Overall Diameter (Imperial):1.500 in
  • Overall Diameter (Metric):38.1 mm
  • Overall Height (Imperial):1.000 in
  • Overall Height (Metric):25.4 mm
  • Stem Height (Imperial):.380 in
  • Stem Height (Metric):N/A
  • Thread Length (Imperial):.625 in
  • Thread Length (Metric):15.88 mm
  • Thread Size:1/4-20
Quantity
Price Each
1
$1.40
Standard Pack: 1