DK 555 Photo1
In Stock

Female Lobed Hand Wheel & Knob: , 1.750 in (44.5 mm) Diameter, 3/8-16 Threads

SKU: DK-615

3/8-16 Female Knob has 1.750 in (44.5 mm) diameter with 8 lobes for excellent grip and comfort during adjustment.

ECID: 1041610
  • Brand:DimcoGray
  • Hand Wheel Height:.438 in (11.1 mm)
  • Hand Wheel Height (Imperial):.438 in
  • Hand Wheel Height (Metric):11.1 mm
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Material:Phenolic
  • Mount Type:Female
  • Mounting Type:Female
  • Number of Lobes:8
  • Overall Diameter:1.750 in (44.5 mm)
  • Overall Diameter (Imperial):1.750 in
  • Overall Diameter (Metric):44.5 mm
  • Overall Height:.688 in (17.5 mm)
  • Overall Height (Imperial):.688 in
  • Overall Height (Metric):17.5 mm
  • Stem Height (Imperial):N/A
  • Stem Height (Metric):N/A
  • Thread Length:.375 in (9.5 mm)
  • Thread Length (Imperial):.375 in
  • Thread Length (Metric):9.53 mm
  • Thread Size:3/8-16
Quantity
Price Each
1
$3.85
Standard Pack: 1