DK 555 Photo1
In Stock

Female Lobed Hand Wheel & Knob: , 1.750 in (44.5 mm) Diameter, 5/16-18 Threads

SKU: DK-595

5/16-18 Female Knob has 1.750 in (44.5 mm) diameter with 8 lobes for excellent grip and comfort during adjustment.

ECID: 1041609
  • Brand:DimcoGray
  • Hand Wheel Height:.438 in (11.1 mm)
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Material:Phenolic
  • Mount Type:Female
  • Mounting Type:Female
  • Number of Lobes:8
  • Overall Diameter:1.750 in (44.5 mm)
  • Overall Height:.688 in (17.5 mm)
  • Overall Height (Imperial):.688 in
  • Overall Height (Metric):17.48 mm
  • Thread Length:.375 in (9.5 mm)
  • Thread Length (Imperial):.375 in
  • Thread Length (Metric):9.53 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$2.67
Standard Pack: 1