DK 570 Photo1
In Stock

Knob material Phenolic, Female Lobed Handwheels

SKU: DK-575

Lobed Handwheels with a Thread Length of Thru Hole

ECID: 1041634
  • Brand:DimcoGray
  • Hand Wheel Height (Imperial):.450 in
  • Hand Wheel Height (Metric):N/A
  • Insert Material:Brass
  • Knob Material:Phenolic
  • Mount Type:Female
  • Mounting Type:Female
  • Number of Lobes:8
  • Overall Diameter (Imperial):1.750 in
  • Overall Diameter (Metric):44.5 mm
  • Overall Height (Imperial):1.06 in
  • Overall Height (Metric):N/A mm
  • Stem Height (Imperial):.500 in
  • Stem Height (Metric):N/A
  • Thread Length (Imperial):Thru Hole
  • Thread Length (Metric):Thru Hole
  • Thread Size:5/16-18
Quantity
Price Each
1
$2.56
Standard Pack: 1