DK 555 Photo1
In Stock

Female Lobed Hand Wheel & Knob: , 1.750 in (44.5 mm) Diameter, 1/4-20 Threads

SKU: DK-560

Black 1/4-20 Female Knob has 1.750 in (44.5 mm) diameter with 8 lobes for excellent grip and comfort during adjustment.

ECID: 1041612
  • Brand:DimcoGray
  • Color:Black
  • Hand Wheel Height:.438 in (11.1 mm)
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Material:Phenolic
  • Mount Type:Female
  • Mounting Type:Female
  • Number of Lobes:8
  • Overall Diameter:1.750 in (44.5 mm)
  • Overall Height:1.063 in (27 mm)
  • Stem Height:.500 in (12.7 mm)
  • Thread Length:.438 in (11.1 mm)
  • Thread Size:1/4-20
Quantity
Price Each
1
$2.29
Standard Pack: 1