DK 340 Photo1
In Stock

Shanked Ball Knob: 1.500 in (38.1 mm) Diameter, 3/8-16 Threads, Threaded Insert

SKU: DK-370

Shanked Ball Knob has a 1.500 in (38.1 mm) diameter and 3/8-16 Threaded Insert. The shank gives additional height for extra clearance and finger touch control.

ECID: 1041206
  • Color:Black
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Diameter:1.500 in (38.1 mm)
  • Knob Diameter (Imperial):1.500 in
  • Knob Diameter (Metric):38.1 mm
  • Knob Height (Imperial):1.810 in
  • Knob Height (Metric):45.97 mm
  • Knob Material:Phenolic
  • Knob Style:Shanked Ball
  • Mount Type:Threaded Insert
  • Mounting Method:Threaded
  • Mounting Type:Threaded Insert
  • Thread Size:3/8-16
Quantity
Price Each
1
$2.72
Standard Pack: 1