DK 340 Photo1
Special Order 0 days

Shanked Ball Knob: Diameter, #8-32 Threads, Threaded Insert

SKU: DK-340

Shanked Ball Knob has a diameter and #8-32 Threaded Insert. The shank gives additional height for extra clearance and finger touch control.

ECID: 1041200
  • Color:Black
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Diameter (Imperial):.670 in
  • Knob Diameter (Metric):17.02 mm
  • Knob Height (Imperial):.880 in
  • Knob Height (Metric):22.35 mm
  • Knob Material:Phenolic
  • Knob Style:Shanked Ball
  • Mount Type:Threaded Insert
  • Mounting Method:Threaded
  • Mounting Type:Threaded Insert
  • Thread Size:#8-32
CALL
Standard Pack: 1