DK 30 Photo2
In Stock

Lobed Handwheels, knob material - Phenolic

SKU: DK-16

Female Lobed Handwheels with an overall diameter of 34.9 mm

ECID: 1041294
  • Brand:DimcoGray
  • Hand Wheel Height (Imperial):.281 in
  • Hand Wheel Height (Metric):7.1 mm
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Material:Phenolic
  • Mount Type:Female w/Tapped Cross Hole
  • Mounting Type:Female w/Tapped Cross Hole
  • Number of Lobes:0
  • Overall Diameter (Imperial):1.375 in
  • Overall Diameter (Metric):34.9 mm
  • Overall Height (Imperial):.781 in
  • Overall Height (Metric):19.8 mm
  • Thread Length (Imperial):.500 in
  • Thread Length (Metric):12.7 mm
  • Thread Size:#8-32
Quantity
Price Each
1
$2.24
Standard Pack: 1