DK 132 Photo2
Out of Stock

Knob material Phenolic, Female Lobed Handwheels

SKU: DK-132

Lobed Handwheels with a Thread Length of 7.95 mm

ECID: 1041541
  • Brand:DimcoGray
  • Hand Wheel Height (Metric):N/A
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Material:Phenolic
  • Mount Type:Female
  • Mounting Type:Female
  • Number of Lobes:0
  • Overall Diameter (Imperial):.750 in
  • Overall Diameter (Metric):19.1 mm
  • Overall Height (Imperial):.469 in
  • Overall Height (Metric):11.9 mm
  • Stem Height (Metric):N/A
  • Thread Length (Imperial):.313 in
  • Thread Length (Metric):7.95 mm
  • Thread Size:#6-32
Quantity
Price Each
1
$1.12
Standard Pack: 1