DK 1107 Photo1
In Stock

Plastic Pull Handles - Female Arch- 42.88 mm Overall Height and 146.84 mm Overall Length

SKU: DK-1107

Plastic Female Arch Pull Handles are made from Thermoplastic which allows them to be lightweight and have a clean finish.

ECID: 1089023
  • Base Length (Imperial):.906 in
  • Base Length (Metric):23.01 mm
  • Color:Red
  • Finish:Red Elastomer Grips
  • Handle Material:Thermoplastic
  • Handle Style:Soft-Elastomer Grip/Rectangular Bar
  • Mount Type:Front Counterbored Through Hole
  • Mounting Hole Distance (Imperial):4.719 in
  • Mounting Hole Distance (Metric):119.86 mm
  • Mounting Type:Front Counterbored Through Hole
  • Overall Height (Imperial):1.688 in
  • Overall Height (Metric):42.88 mm
  • Overall Length (in) (Imperial):5.781 in
  • Overall Length (mm) (Metric):146.84 mm
  • Thread Size:Screws not included
Quantity
Price Each
1
$16.47
Standard Pack: 1