Shim Stock Rolls & Assortments
DE SH 1 Photo1
In Stock

.002 in (0.1 mm) Shim Stock Roll

SKU: DE-SH-2

6.00 in (152.4 mm) x 8.333 ft (2.5 m) SAE 1010 Steel Cold Rolled and Oiled.

ECID: 1020772
  • Brand:Precision Brand
  • Full Material:SAE 1010 Steel
  • Imperial/Metric:Imperial
  • Material:Steel
  • Material Treatment:Cold Rolled and Oiled
  • Overall Length:8.333 ft (2.5 m)
  • Overall Length (ft) (Imperial):8.333 ft
  • Overall Length (m) (Metric):2.54 m
  • Overall Width:6.00 in (152.4 mm)
  • Overall Width (Imperial):6.00 in
  • Overall Width (Metric):152.4 mm
  • Steel Grade:SAE 1010
  • Thickness:.002 in (0.1 mm)
Quantity
Price Each
1
$15.15
Standard Pack: 1