DB 32 Photo1
In Stock

#41 (.0960 in (2.4 mm)) Drill Blank

SKU: DB-78

Made of ground hardened high speed steel and 2.375 in (60.3 mm) long.

ECID: 1023088
  • Brand:Ohio Drill
  • Drill Diameter:#41
  • Drill Diameter Decimal Equivalent:.0960 in (2.4 mm)
  • Full Material:High Speed Steel
  • Imperial/Metric:Imperial
  • Material:Steel
  • Measurement Standard:Number
  • Overall Length:2.375 in (60.3 mm)
Quantity
Price Each
1
$1.49
Standard Pack: 1