DB 32 Photo1
In Stock

1/2 in (12.7 mm) (.5000 in (12.7 mm)) Drill Blank

SKU: DB-32

Made of ground hardened high speed steel and 6.000 in (152.4 mm) long.

ECID: 1022962
  • Brand:Ohio Drill
  • Drill Diameter:1/2 in (12.7 mm)
  • Drill Diameter (Fractional):1/2
  • Drill Diameter Decimal Equivalent:.5000 in (12.7 mm)
  • Full Material:High Speed Steel
  • Imperial/Metric:Imperial
  • Material:Steel
  • Measurement Standard:Fractional
  • Overall Length:6.000 in (152.4 mm)
Quantity
Price Each
1
$11.29